Product name: | Pulsation dampener, size 2500 |
Product No: | 96440857 |
EAN number: | 5700394016735 |
Technical | |
---|---|
Max. capacity: | 990 l/h |
Materials | |
---|---|
Housing: | PVC |
Diaphragm: | FKM |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Type of connection: | Pipe cementing |
Pipework connection: | 40 mm |
Size: | 2500 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|