Product name: | Hose 16/24 10m PVC/textile |
Product No: | 96441200 |
EAN number: | 5700394029469 |
Materials | |
---|---|
Material: | PVC, textile-reinforced |
Installation | |
---|---|
Pre-pressure: | 14 bar |
Pipework connection: | 16 / 23 mm |
Length: | 10 m |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|