Product name: | Electric agitator with motor |
Product No: | 96446801 |
EAN number: | 5700394165884 |
Materials | |
---|---|
Material: | PTFE-coated stainless steel |
Material: | DIN W.-Nr. 1.4571 |
Propeller: | PVDF |
Electrical data | |
---|---|
Rated power - P2: | 0.25 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 400 V |
Rated speed: | 1420 rpm |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|