Product name: | TPE Series 2000 65-180 A-F-A-RUUE |
Product No: | 96457068 |
EAN number: | 5700394442114 |
Technical | |
---|---|
Pump speed on which pump data are based: | 3360 rpm |
Rated flow: | 36 m³/h |
Rated head: | 15.1 m |
Head max: | 180 dm |
Primary shaft seal: | RUUE |
Pump No: | 96462811 |
Pump version: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-JL1040 |
Pump housing: | ASTM 25 B |
Impeller: | Stainless steel |
Impeller: | DIN W.-Nr. 1.4301 |
Impeller: | AISI 304 |
Material code: | A |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange standard: | DIN |
Pipe connection: | DN 65 |
Pressure rating: | PN 6 / PN 10 |
Flange size for motor: | FT115 |
Connect code: | F |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 90LA |
Rated power - P2: | 2.2 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 V |
Rated current: | 5.35 A |
Cos phi - power factor: | 0.77 |
Rated speed: | 700-2860 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 85555708 |
Others | |
---|---|
Net weight: | 55 kg |
Gross weight: | 33.4 kg |
Shipping volume: | 0.096 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|