Product name: | CRE 3-19 AN-A-A-E-HUBE |
Product No: | 96460093 |
EAN number: | 5700394688154 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 3 m³/h |
Rated head: | 91.8 m |
Stages: | 19 |
Impellers: | 19 |
Low NPSH: | No |
Code for shaft seal: | HUBE |
Approvals on nameplate: | CE |
Pump version: | AN |
Model: | A |
Materials | |
---|---|
Base: | Cast iron |
Base: | EN-JL1030 |
Base: | 25 B |
Impeller: | Stainless steel |
Impeller: | EN 1.4301 |
Impeller: | AISI 304 |
Material code: | A |
Code for rubber: | E |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 16 bar / 120 °C |
Type of connection: | OVAL |
Size of inlet connection: | Rp 1 |
Size of outlet connection: | Rp 1 |
Flange size for motor: | FT115 |
Connect code: | A |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 90SA |
Rated power - P2: | 1.5 kW |
Power (P2) required by pump: | 1.5 kW |
Mains frequency: | 50 / 60 Hz |
Rated voltage: | 3 x 380-415 V |
Rated current: | 4 A |
Cos phi - power factor: | 0.74 |
Rated speed: | 700-2860 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 85555706 |
Controls | |
---|---|
Pressure sensor: | Yes |
Others | |
---|---|
Net weight: | 39.6 kg |
Gross weight: | 43.6 kg |
Shipping volume: | 0.11 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|