Product name: | Hydro 2000 MES 2 CR5-16 + 1 CRE5-16,PFU |
Product No: | 96461208 |
Technical | |
---|---|
Min flow system: | 2.5 m³/h |
Max flow: | 26 m³/h |
Max flow system: | 17 m³/h |
Head max: | 103 m |
Impellers main: | 16 |
Impellers aux.: | 16 |
Main pump name: | CR5-16 |
Main pump No: | 96516999 |
Number of main pumps: | 2 |
Aux. pump name: | CRE5-16 |
Aux. pump No: | 96518432 |
Number of aux. pumps: | 1 |
Number of pumps: | 3 |
Non-ret. valve: | at suction side |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Maximum permissible inlet pressure: | 5.7 bar |
Pump inlet: | Rp 2 |
Pump outlet: | Rp 2 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 5 .. 70 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Power (P2) main pump: | 2.2 kW |
P2 aux.: | 2.2 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 400 V, 50 Hz, PE |
Rated voltage aux. pump: | 3 x 400 V |
Rated voltage main pump: | 3 x 400 V |
Starting main: | direct-on-line |
Starting aux.: | electronically |
Rated current of system: | 14.1 A |
Enclosure class (IEC 34-5): | IP54 |
Mains cable size: | L1, L2, L3, PE: 4x1.5 .. 2.5 mm2 |
Radio interference supression: | IEC/CISPR 11-1B |
Controls | |
---|---|
Control type: | MES |
Operation unit: | PFU |
Tank | |
---|---|
Diaphragm tank: | No |
Others | |
---|---|
Basis plant: | Y |
Net weight: | 240 kg |
Language: | GB |
Product range: | International |
Epstan version: | V4.0503 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|