Product name: | Monitor, Inline, with connections kit |
Product No: | 96470725 |
EAN number: | 5700394982139 |
Materials | |
---|---|
Material: | PMMA/PVC/PVDF/FKM |
Gasket: | PP/V |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Type of connection: | Tubing |
Pipework connection: | 0.17"/1/4", 1/4"/3/8", 3/8"/1/2" |
Liquid | |
---|---|
Max. Viscosity: | 20 mPas |
Electrical data | |
---|---|
Maximum load: | 48 VAC/VDC, 0,5 A |
Others | |
---|---|
Designed for: | DME, DMS |
Fits to following products: | Discharge line: DMS, sustion line: DME, DMS |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|