Product name: | Automatic venting valve without timer |
Product No: | 96471080 |
EAN number: | 5700394987943 |
Materials | |
---|---|
Housing: | PMMA / PVC |
Valve ball: | Glass |
Gasket: | FKM |
Seat: | PVDF |
Installation | |
---|---|
Pipework connection: | M30 x 3,5 |
Electrical data | |
---|---|
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 230 V |
Length of cable: | 1.5 m |
Type of cable plug: | Swiss |
Others | |
---|---|
Designed for: | DME, DMS |
Sales region: | Switzerland |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|