Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

DMM 48-10 - 96471559

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: DMM 48-10
      Product No: 96471559
      EAN number: 5700394995733
      Technical 
      Max stroke rate: 95 1/min
      Max. capacity: 58 l/h
      Anti-cavitation: function not integrated
      Venting valve: no
      Valve: Standard
      Materials 
      Pump housing: Polypropylene
      Valve ball: Ceramic
      Gasket: Hypalon
      Installation 
      Maximum operating pressure: 10 bar
      Pump inlet: TUBING 1/4 3/8
      Pump outlet: TUBING 1/4 3/8
      Electrical data 
      Mains frequency: 60 Hz
      Rated voltage: 3 x 575 V
      Rated speed: 1400 rpm
      Type of cable plug: NO PLUG
      Controls 
      Control variant: B
      Control panel: NO PANEL
      Level control: not integrated
      Pulse control: not integrated
      Batch (puls): not integrated
      4-20 mA control: not integrated
      Capacity limit: not integrated
      Batch (timer): not integrated
      Other in/output: no
      Others 
      Net weight: 8.4 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details