Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

Whisper 200 - 96472120

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: Whisper 200
      Product No: 96472120
      EAN number: 5700395016031
      Technical 
      Propeller diameter: 2700 mm
      Materials 
      Housing: Cast Aluminium/Marine option avail.
      Propeller: Polypro/Carbon Glass Reinforced
      Installation 
      Mounted on: 2,5" pole
      Electrical data 
      P2: 1000 W
      Controls 
      Additional I/O: Whisper Controller
      Min. wind speed: 3.1 m/s
      Speed protec.: Yes, side-furling
      Others 
      Net weight: 30 kg
      Gross weight: 39.5 kg
      Shipping volume: 0.217 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details