Product name: | CRI 1-17 A-CA-I-E-HQQE |
Product No: | 96473103 |
EAN number: | 5700395040876 |
Technical | |
---|---|
Rated flow: | 1.8 m³/h |
Rated head: | 74.5 m |
Head max: | 103 m |
Stages: | 17 |
Impellers: | 17 |
Low NPSH: | No |
Code for shaft seal: | HQQE |
Approvals on nameplate: | CE |
Pump version: | A |
Model: | A |
Cooling: | IC0141 |
Materials | |
---|---|
Base: | Stainless steel |
Base: | EN 1.4408 |
Base: | AISI 316 |
Impeller: | Stainless steel |
Impeller: | EN 1.4301 |
Impeller: | AISI 304 |
Material code: | I |
Code for rubber: | E |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 25 bar / 120 °C |
Type of connection: | CLAMP |
Size of inlet connection: | 59 mm |
Size of outlet connection: | 59 mm |
Flange size for motor: | FT100 |
Connect code: | CA |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 80B |
IE Efficiency class: | IE1 |
Rated power - P2: | 1.1 kW |
Power (P2) required by pump: | 1.1 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240 D/380-415 Y V |
Rated current: | 4.50/2.60 A |
Starting current: | 580-630 % |
Cos phi - power factor: | 0.81-0.75 |
Rated speed: | 2820-2850 rpm |
Efficiency: | IE1 81,0% |
Motor efficiency at full load: | 81.0 % |
Motor efficiency at 3/4 load: | 84.5-83 % |
Motor efficiency at 1/2 load: | 84.5-80.5 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 85900040 |
Others | |
---|---|
Net weight: | 24.3 kg |
Gross weight: | 27.8 kg |
Shipping volume: | 0.08 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|