Product name: | CRNE 1-23 HS-P-GI-E-HQQE |
Product No: | 96477926 |
EAN number: | 5700395329414 |
Technical | |
---|---|
Pump speed on which pump data are based: | 5500 rpm |
Rated flow: | 3.5 m³/h |
Rated head: | 357.1 m |
Head max: | 486.8 m |
Stages: | 23 |
Impellers: | 23 |
Code for shaft seal: | HQQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | HS |
Model: | A |
Materials | |
---|---|
Pump housing: | Stainless steel |
Pump housing: | DIN W.-Nr. 1.4408 |
Pump housing: | ASTM A 351 CF 8M |
Impeller: | Stainless steel |
Impeller: | DIN W.-Nr. 1.4401 |
Impeller: | AISI 316 |
Material code: | GI |
Code for rubber: | E |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 50 bar / 120 °C |
Max pressure at stated temp: | 50 bar / -20 °C |
Flange standard: | PJE |
Pipe connection: | 1 1/4" |
Flange size for motor: | FT130 |
Connect code: | P |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 132DA |
IE Efficiency class: | NEMA Energy / IE2 60Hz / NRC |
Rated power - P2: | 7.5 kW |
Power (P2) required by pump: | 7.5 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 460-480 V |
Service factor: | 1 |
Rated current: | 12.2-11.6 A |
Cos phi - power factor: | 0.94 |
Rated speed: | 360-5600 rpm |
Efficiency: | IE2 89,5% |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | YES |
Motor No: | 85905512 |
Others | |
---|---|
Net weight: | 71 kg |
Gross weight: | 76 kg |
Config. file no: | 97912458 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|