Product name: | Top fixation |
Product No: | 96489389 |
EAN number: | 5700395820478 |
Materials | |
---|---|
Material: | Stainless steel |
Material: | DIN W.-Nr. 1.4301 |
Material: | AISI 304 |
Installation | |
---|---|
Fits column profile tube, size: | 120/120 mm |
Others | |
---|---|
Fits to following products: | AMG.55 - AMG.185 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|