Product name: | MAGNA 32-120 F |
Product No: | 96513625 |
EAN number: | 5700396649863 |
Technical | |
---|---|
Head max: | 120 dm |
TF class: | 110 |
Approvals on nameplate: | CE,TSE,PCT |
Model: | F |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-JL1040 |
Pump housing: | ASTM 35 B - 40 B |
Impeller: | Stainless steel |
Impeller: | DIN W.-Nr. 1.4301 |
Impeller: | AISI 304 |
Installation | |
---|---|
Range of ambient temperature: | 0 .. 40 °C |
Maximum operating pressure: | 10 bar |
Flange standard: | DIN |
Pipe connection: | DN 32 |
Pressure rating: | PN 6 / PN 10 |
Port-to-port length: | 220 mm |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 2 .. 95 °C |
Selected liquid temperature: | 60 °C |
Density at selected liquid temperature: | 983.2 kg/m³ |
Electrical data | |
---|---|
Power input - P1: | 25 .. 430 W |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 230-240 V |
Maximum current consumption: | 0.17 .. 1.8 A |
Enclosure class (IEC 34-5): | X4D |
Insulation class (IEC 85): | H |
Controls | |
---|---|
Pos term box: | 15 |
Others | |
---|---|
Net weight: | 15 kg |
Gross weight: | 17 kg |
Shipping volume: | 0.034 m³ |
Danish VVS No.: | 380682621 |
Finnish LVI No.: | 4615502 |
Norwegian NRF no.: | 9043049 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|