Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

MQ3-45 A-O-A-BVBP - 96515417

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: MQ3-45 A-O-A-BVBP
      Product No: 96515417
      EAN number: 5700396723556
      Price: 
      Technical 
      Rated flow: 3 m³/h
      Rated head: 27 m
      Maximum head: 45 m
      Head max: 45 m
      Primary shaft seal: BVBP
      Approvals on nameplate: CE
      Curve tolerance: ISO 9906:1999 Annex A
      Pump version: A
      Model: B
      Materials 
      Pump housing: POM + 25% glass fibre
      Impeller: PPO + 20% glass fibre-PTFE
      Material code: A
      Installation 
      Range of ambient temperature: 0 .. 45 °C
      Maximum operating pressure: 7.5 bar
      Pipe connection: G1
      Connect code: O
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 0 .. 35 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Power input - P1: 1000 W
      Mains frequency: 50 Hz
      Rated voltage: 1 x 220-240 V
      Rated current: 4.5 A
      Enclosure class (IEC 34-5): IP54
      Insulation class (IEC 85): B
      Length of cable: 2 m
      Type of cable plug: DK
      Controls 
      Switch: on/off switch included
      Others 
      Net weight: 13 kg
      Gross weight: 15.5 kg
      Shipping volume: 0.055 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details