Product name: | Footvalve |
Product No: | 96527112 |
EAN number: | 5700397052297 |
Technical | |
---|---|
Max. capacity: | 400 l/h |
Pump_connection: | G5/4 |
Materials | |
---|---|
Housing: | PP |
Valve ball: | Ceramic |
Gasket: | EPDM |
Installation | |
---|---|
Type of connection: | Hose |
Pipework connection: | 19/27, 25/34 |
Size: | DN 20 / 25 |
Others | |
---|---|
Gross weight: | 0.5 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|