Product name: | NBE 50-250/263 A-F-A-GQQE |
Product No: | 96529575 |
EAN number: | 5700397169339 |
Technical | |
---|---|
Pump speed on which pump data are based: | 1430 rpm |
Rated flow: | 46.2 m³/h |
Rated head: | 18.9 m |
Head max: | 16 m |
Actual impeller diameter: | 263 mm |
Shaft seal arrangement: | Single |
Code for shaft seal: | GQQE |
Pump version: | A |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-JL1040 |
Impeller: | Cast iron |
Impeller: | EN-JL1030 |
Impeller: | A48-30 B |
Material code: | A |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Pipe connection standard: | DIN |
Size of inlet connection: | DN 65 |
Size of outlet connection: | DN 50 |
Pressure rating for pipe connection: | PN 16 |
Connect code: | F |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
IE Efficiency class: | IE2 |
Rated power - P2: | 4 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-480 V |
Rated current: | 8.10-6.60 A |
Cos phi - power factor: | 0.94-0.92 |
Rated speed: | 180-1760 rpm |
Efficiency: | IE2 86,6% |
Motor efficiency at full load: | 86.6 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | YES |
Motor No: | 87771009 |
Mount. design. acc. IEC 34-7: | IM V1/B5 |
Others | |
---|---|
Net weight: | 90 kg |
Gross weight: | 97 kg |
Shipping volume: | 0.324 m³ |
Pipe connection standard: | DIN |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|