Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

NB 100-200/182 A-F-B-BAQE - 96530861

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: NB 100-200/182 A-F-B-BAQE
      Product No: 96530861
      EAN number: 5700397234242
      Technical 
      Pump speed on which pump data are based: 1745 rpm
      Rated flow: 164.4 m³/h
      Rated head: 12.1 m
      Head max: 16 m
      Actual impeller diameter: 182 mm
      Shaft seal arrangement: Single
      Code for shaft seal: BAQE
      Pump version: A
      Materials 
      Pump housing: Cast iron
      Pump housing: EN-JL1040
      Pump housing: A48-40 B
      Impeller: Bronze
      Impeller: 2.1096.01
      Impeller: B584-C83600
      Material code: B
      Installation 
      Maximum ambient temperature: 40 °C
      Pipe connection standard: DIN
      Size of inlet connection: DN 125
      Size of outlet connection: DN 100
      Pressure rating for pipe connection: PN16
      Connect code: F
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 0 .. 120 °C
      Selected liquid temperature: 20 °C
      Density at selected liquid temperature: 998.2 kg/m³
      Electrical data 
      Motor type: MMG132SB
      Rated power - P2: 7.5 kW
      Mains frequency: 60 Hz
      Rated voltage: 3 x 380-480 D/660-690 Y V
      Rated current: 14,8-12,2/8,55 A
      Starting current: 550-930 %
      Cos phi - power factor: 0.88-0.83
      Rated speed: 1730-1760 rpm
      Motor efficiency at full load: 87.5-90.0 %
      Motor efficiency at 3/4 load: 88.5-90.0 %
      Motor efficiency at 1/2 load: 88.5-90.0 %
      Number of poles: 4
      Enclosure class (IEC 34-5): IP55
      Insulation class (IEC 85): F
      Motor protec: PTC
      Motor No: 83415222
      Mount. design. acc. IEC 34-7: IM V1/B5
      Others 
      Net weight: 169 kg
      Gross weight: 168 kg
      Shipping volume: 0.518 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details