Product name: | CRE 5-4 A-A-A-E-HQQE |
Product No: | 96553936 |
EAN number: | 5700398898443 |
Technical | |
---|---|
Pump speed on which pump data are based: | 3350 rpm |
Rated flow: | 6.9 m³/h |
Rated head: | 26.2 m |
Stages: | 4 |
Impellers: | 4 |
Low NPSH: | No |
Code for shaft seal: | HQQE |
Approvals on nameplate: | CE,TR |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Base: | Cast iron |
Base: | EN-JL1030 |
Base: | A48-30 B |
Impeller: | Stainless steel |
Impeller: | EN 1.4301 |
Impeller: | AISI 304 |
Material code: | A |
Code for rubber: | E |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 16 bar / 120 °C |
Max pressure at stated temp: | 16 bar / -20 °C |
Type of connection: | OVAL |
Size of inlet connection: | Rp 1 1/4 |
Size of outlet connection: | Rp 1 1/4 |
Flange size for motor: | FT100 |
Connect code: | A |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 80B |
Rated power - P2: | 1.1 kW |
Power (P2) required by pump: | 1.1 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 1 x 200-240 V |
Rated current: | 7.80-6.60 A |
Cos phi - power factor: | 0.97 |
Rated speed: | 430-3400 rpm |
Motor efficiency at full load: | 77 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 85785105 |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.57 |
Net weight: | 26.1 kg |
Gross weight: | 28.8 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|