Product name: | GT-U-5000 PN16 DN150 V (coated flange) |
Product No: | 96603433 |
EAN number: | 5700832103959 |
Technical | |
---|---|
Membrane type: | Bladder |
Maximum used volume: | 4000 l |
Materials | |
---|---|
Material: | Carbon steel |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Pre-pressure: | 4 bar |
Size: | 5000.0 |
Liquid | |
---|---|
Maximum liquid temperature: | 70 °C |
Others | |
---|---|
Net weight: | 1840 kg |
Gross weight: | 1900 kg |
Applicat. typ: | Standard |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|