Product name: | DIS-D-A, D3-X-PT-X-X, W-G |
Product No: | 96622673 |
EAN number: | 5700835034670 |
Technical | |
---|---|
Type key: | DIS-D-A, D3-X-PT-X-X, W-G |
Preassembled: | YES |
Pressure retention valve: | without pressure-retention valve |
Motor version: | without cleaning motor |
Cleaning motor: | without cleaning motor |
Installation | |
---|---|
Maximum operating pressure: | 0 bar |
Mounted on: | Wall mounting |
Electrical data | |
---|---|
P1: | 15 VA |
Mains frequency: | 50 / 60 Hz |
Rated voltage: | 230/240 V |
Enclosure class (IEC 34-5): | IP65 |
Controls | |
---|---|
Measuring cell: | D3 - pressureless, hydro-mechanical cleaning |
Electrode 1: | disinfection Cl2, ClO2, O3 (PT - platinum) |
Flow sensor: | without flow sensor |
Others | |
---|---|
Product number Alldos: | 314-636-10001 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|