Product name: | DIA-2-A, P/R-X-X-PCX-X-X, W-H |
Product No: | 96622795 |
EAN number: | 5700835036063 |
Technical | |
---|---|
Type key: | DIA-2-A, P/R-X-X-PCX-X-X, W-H |
Preassembled: | YES |
Pressure retention valve: | without pressure-retention valve |
Range pH: | 1 to 12 |
Cable pH, redox: | 1.00m, plug: N-plug |
Cable electrode: | no disinfection measurement |
Motor version: | without cleaning motor |
Cleaning motor: | without cleaning motor |
Sens.interface: | without (only for panel installation versions) |
Flow armature: | with flow armature (unpressurized) |
Installation | |
---|---|
Maximum operating pressure: | 6 bar |
Mounted on: | Wall mounting |
Liquid | |
---|---|
Buffer pH: | without buffer solution |
Electrical data | |
---|---|
P1: | 15 VA |
Mains frequency: | 50 / 60 Hz |
Rated voltage: | 115/120 V |
Enclosure class (IEC 34-5): | IP65 |
Controls | |
---|---|
Measuring cell: | P/R - pH or redox (ORP) only |
Electrode 1: | no disinfection measurement |
Electrode 2: | pH, ceramic diaphragm, no buffer solution |
Temp. sensor: | without temperature sensor |
Flow sensor: | without flow sensor |
Others | |
---|---|
Language: | N/A |
Product number Alldos: | 314-170-10044 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|