Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

AQC-D1, P-PT-X-X, X-T-I - 96622831

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: AQC-D1, P-PT-X-X, X-T-I
      Product No: 96622831
      EAN number: 0000000000000
      Technical 
      Type key: AQC-D1, P-PT-X-X, X-T-I
      Pressure retention valve: valve with connection, 0.3bar, width DN8
      Redox range: no redox (ORP) electrode mV
      Range pH: no pH electrode
      Cable pH, redox: no pH or redox (ORP) electrode
      Cable electrode: 3.00 m, plug: 4 pole elbow
      Motor version: capacity 0.010 kW, with circuit board and flange
      Cleaning motor: yes (24V DC)
      Installation 
      Maximum operating pressure: 4 bar
      Liquid 
      Buffer redox: no redox (ORP) electrode
      Buffer pH: no pH electrode
      Electrical data 
      P1: 10 VA
      Rated voltage: 24V DC
      Controls 
      Measuring cell: pressure-proof, cleaning motor (Cl2, ClO2, O3)
      Electrode 1: disinfection measurement Cl2, ClO2, O3 (platinum)
      Electrode 2: no pH electrode
      Electrode 3: no redox (ORP) electrode
      Temp. sensor: with Pt100
      Flow sensor: without flow sensor
      Sensor type: AQC-D1
      Others 
      Product number Alldos: 314-330-10066

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details