Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

CR 32-4 K-G-A-E-HQQE - 96630717

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: CR 32-4 K-G-A-E-HQQE
      Product No: 96630717
      EAN number: 5700835382399
      Price: 
      Technical 
      Pump speed on which pump data are based: 3444 rpm
      Rated flow: 36 m³/h
      Rated head: 87.2 m
      Maximum head: 112.9 m
      Actual impeller diameter: 118.4 mm
      Stages: 4
      Impellers: 4
      Number of reduced-diameter impellers: 0
      Low NPSH: Y
      Pump orientation: Vertical
      Shaft seal arrangement: Single
      Code for shaft seal: HQQE
      Approvals on nameplate: CURUS
      Curve tolerance: ISO9906:2012 3B
      Pump version: K
      Model: B
      Cooling: TEFC
      Materials 
      Base: Cast iron
      Base: EN 1563 EN-GJS-500-7
      Base: ASTM A536 80-55-06
      Impeller: Stainless steel
      Impeller: EN 1.4301
      Impeller: AISI 304
      Material code: A
      Code for rubber: E
      Bearing: SIC
      Support bearing: Graflon
      Installation 
      Maximum ambient temperature: 40 °C
      Maximum operating pressure: 16 bar
      Max pressure at stated temp: 16 bar / 120 °C
      Max pressure at stated temp: 16 bar / -30 °C
      Type of connection: ANSI
      Size of inlet connection: 2 1/2 inch
      Size of outlet connection: 2 1/2 inch
      Pressure rating for connection: PN 16
      Flange rating inlet: 150 lb
      Flange size for motor: 254TC
      Connect code: G
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: -30 .. 120 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Motor standard: NEMA
      Motor type: BALDOR
      IE Efficiency class: IE3 / NEMA Premium
      Rated power - P2: 15 kW
      Power (P2) required by pump: 15 kW
      Mains frequency: 60 Hz
      Rated voltage: 3 x 208-230/460 V
      Service factor: 1.15
      Rated current: 48-44/22 A
      Load current: 56-50/25 A
      Rated speed: 3540 rpm
      Efficiency: IE3 92,4%
      Motor efficiency at full load: 92.4 %
      Number of poles: 2
      Enclosure class (IEC 34-5): IP54
      Insulation class (IEC 85): F
      Motor protec: NONE
      Motor No: 84Z03971
      Controls 
      Frequency converter: NONE
      Others 
      DOE Pump Energy Index CL: 0.87
      Net weight: 203 kg
      Gross weight: 211 kg
      Shipping volume: 0.495 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98377177
      Name:  Commissioning
      Product no.:  98808507
      Name:  Inspection
      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details