Product name: | AMD.35.45B.705.Ex.5.1A.A |
Product No: | 96696260 |
EAN number: | 5700837381499 |
Technical | |
---|---|
Thrust to power: | 0.166 |
Axial trust force: | 814 N |
Rated flow: | 254 l/s |
Mean velocity: | 1.6 m/s |
Propeller speed: | 705 rpm |
Gear ratio: | NO |
Propeller diameter: | 450 mm |
Number of propeller blades: | 3 |
Max. propeller blade angel: | 14 deg. |
Primary shaft seal: | V-RING, RADIAL LIP SEAL |
Secondary shaft seal: | SIC/SIC |
Testing standard: | ISO 21630 |
Materials | |
---|---|
Motor: | AISI 1.4404 |
Propeller: | 1.4404 |
Hub: | AISI 1.4404 |
Installation | |
---|---|
Maximum installation depth: | 20 m |
Fits column profile tube, size: | 60/60 mm |
Liquid | |
---|---|
Liquid temperature range: | 5 .. 40 °C |
pH-value range: | 4-10 |
Electrical data | |
---|---|
Power input - P1: | 4.9 kW |
Power input Act: | 4.9 kW |
Rated power - P2: | 3.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 400 V |
Voltage tolerance: | +5/-5 % |
Rated current: | 12.4 A |
Starting current: | 45.8 A |
Cos phi - power factor: | 0.65 |
Cos phi - p.f. at 3/4 load: | 0.57 |
Cos phi - p.f. at 1/2 load: | 0.46 |
Motor efficiency at full load: | 72 % |
Motor efficiency at 3/4 load: | 69 % |
Motor efficiency at 1/2 load: | 64 % |
Number of poles: | 8 |
Start. method: | star/delta |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Explosion proof: | yes |
Ex-description: | II 2G Ex de IIC T4 |
Motor protec: | PTC |
Length of cable: | 25 m |
Cable type: | S1BN8-F 11G1.5 |
Type of cable plug: | NO |
Controls | |
---|---|
Moisture sensor: | without moisture sensors |
Water-in-oil sensor: | with water-in-oil sensor |
Others | |
---|---|
Net weight: | 71 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|