Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

NBG 150-125-200/188-168 AFBSBAQE - 96704628

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: NBG 150-125-200/188-168 AFBSBAQE
      Product No: 96704628
      Price: 
      Technical 
      Pump speed on which pump data are based: 3555 rpm
      Rated flow: 479.6 m³/h
      Rated head: 37.9 m
      Actual impeller diameter: 178 mm
      Shaft seal arrangement: Single
      Shaft diameter: 1 mm
      Code for shaft seal: BAQE
      Pump version: A
      Bearing design: Standard
      Materials 
      Pump housing: Cast iron
      EN-GJL-250
      A48-40 B
      Impeller: Bronze
      B584-C83600
      2.1096.01
      Material code: B
      Installation 
      Maximum ambient temperature: 40 °C
      Pipe connection standard: EN 1092-2
      Size of inlet connection: DN 150
      Size of outlet connection: DN 125
      Pipe connection standard: EN 1092-2
      Pressure rating for connection: PN16
      Connect code: F
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 0 .. 120 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Motor type: MMG250MA
      IE Efficiency class: IE1
      Rated power - P2: 75 kW
      Mains frequency: 60 Hz
      Rated voltage 2.nd value: 3 x 380-480 D/660-690 Y V [3 x 440-480D/760-830Y V]
      Rated current: 130-106/75,0-74,0 A [114-104/66,0-60,0 A]
      Starting current: 520-840 % [770-770 %]
      Cos phi - power factor: 0.93-0.91
      Rated speed: 3540-3570 rpm [3560 rpm]
      Efficiency 2.nd value: IE1 92,1% [IE1 91,3%]
      Motor efficiency at full load 2.nd value: 93.2-93.7 % [91.3-91.3 %]
      Motor efficiency at 3/4 load 2.nd value: 92.9-92.8 % [90.0-90.0 %]
      Motor efficiency at 1/2 load 2.nd value: 88.9-88.9 % [87.0-87.0 %]
      Number of poles: 2
      Enclosure class (IEC 34-5): IP55
      Insulation class (IEC 85): F
      Motor protec: PTC
      Motor No: 96292629
      Mount. design. acc. IEC 34-7: IM B35
      Others 
      Net weight: 685 kg
      Gross weight: 756 kg
      Shipping volume: 2 m³
      Sales region: South Asia

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details