Product name: | DIS-C-P, CC-R3-X, W-G |
Product No: | 96725747 |
EAN number: | 5700837890915 |
Technical | |
---|---|
Type key: | DIS-C-P, CC-R3-X, W-G |
Flow armature: | without flow armature |
Armature mat.: | without flow armature |
Measuring ran.: | 50 - 20000 mg/l |
Installation | |
---|---|
Mounted on: | Wall mounting |
Electrical data | |
---|---|
P1: | 10 VA |
Mains frequency: | 50 Hz |
Rated voltage: | 230/240 V |
Enclosure class (IEC 34-5): | IP65 |
Controls | |
---|---|
Measuring par.1: | conductive conductivity |
Others | |
---|---|
Product number Alldos: | 351-2000-10023 |
Cell constant: | 1.00 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|