Product name: | GT-C-200 PN8.6 G1 1/4 V |
Product No: | 96733307 |
EAN number: | 5700838022292 |
Technical | |
---|---|
Membrane type: | Diaphragm |
Materials | |
---|---|
Material: | Composite |
Installation | |
---|---|
Maximum operating pressure: | 8.6 bar |
Pre-pressure: | 1.4 bar |
Size: | 200.0 |
Liquid | |
---|---|
Maximum liquid temperature: | 50 °C |
Others | |
---|---|
Net weight: | 17.5 kg |
Gross weight: | 20.2 kg |
Applicat. typ: | Standard |
Finnish LVI No.: | 3413403 |
Norwegian NRF no.: | 9100155 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|