Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

MobileDos w/o dosing pump - 96733782

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: MobileDos w/o dosing pump
      Product No: 96733782
      EAN number: 5700838031782
      Technical 
      Max. capacity: for max. 6.0 l/h
      Rig: black PE rig with included catchment tray
      Suction line: suction line for canister with 2 step level switch
      Pressure/Valve: pressure loading- and relief valves
      Discharge line: 3m discharge line PE-tubing 4/6 mm
      Control cable: control cable 5m for pulse/analog/remote input
      Materials 
      Valve ball: Glass
      Gasket: FKM
      Acc. housing: PVC
      Tube mat.: PE
      Installation 
      Maximum operating pressure: 10 bar
      Injection unit: injection unit with lip valve PVC/V/G
      Canister size: 30 l
      Controls 
      Other in/output: NO
      Others 
      Grundfos Alldos PN: 68.0364-200

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details