Product name: | CRE 1-17 A-FGJ-A-E-HQQE |
Product No: | 96749272 |
EAN number: | 5700838503562 |
Technical | |
---|---|
Pump speed on which pump data are based: | 3452 rpm |
Rated flow: | 2.2 m³/h |
Head max: | 150.5 m |
Stages: | 17 |
Impellers: | 17 |
Low NPSH: | No |
Pump orientation: | Vertical |
Shaft seal arrangement: | Single |
Code for shaft seal: | HQQE |
Approvals on nameplate: | CURUS,NSF61 |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Base: | Cast iron |
Base: | EN 1561 EN-GJL-200 |
Base: | ASTM A48-25B |
Impeller: | Stainless steel |
Impeller: | EN 1.4301 |
Impeller: | AISI 304 |
Material code: | A |
Code for rubber: | E |
Bearing: | SIC |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 25 bar |
Max pressure at stated temp: | 25 bar / 120 °C |
Max pressure at stated temp: | 25 bar / -20 °C |
Type of connection: | DIN / ANSI / JIS |
Size of inlet connection: | DN 25/32 |
Size of outlet connection: | DN 25/32 |
Pressure rating for pipe connection: | PN 25 |
Flange rating inlet: | 250 lb |
Flange size for motor: | 56C |
Connect code: | FGJ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor standard: | NEMA |
Motor type: | 90CC |
IE Efficiency class: | NEMA Energy / IE2 60Hz / NRC |
Rated power - P2: | 1.5 kW |
Power (P2) required by pump: | 1.5 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 208-230 V |
Service factor: | 1.07 |
Rated current: | 5.75 A |
Cos phi - power factor: | 0.95 |
Rated speed: | 3460 rpm |
Efficiency: | IE2 84,0% |
Motor efficiency at full load: | 78.3 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 85904401 |
Controls | |
---|---|
Frequency converter: | Built-in |
Pressure sensor: | No |
Others | |
---|---|
Net weight: | 49.4 kg |
Gross weight: | 56 kg |
Shipping volume: | 0.234 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|