Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

TP 32-40/4 A-G-A-RUUE-CX4 - 96767795

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: TP 32-40/4 A-G-A-RUUE-CX4
      Product No: 96767795
      EAN number: 5700838977752
      Price: 
      Technical 
      Rated flow: 7 m³/h
      Rated head: 2.9 m
      Primary shaft seal: RUUE
      Approvals on motor nameplate: UL Recognized Component, CSA
      Curve tolerance: ISO9906:2012 3B2
      Pump No: 96405247
      Materials 
      Pump housing: Cast iron
      Pump housing: EN-JL1040
      Pump housing: ASTM 25 B
      Impeller: Stainless steel
      Impeller: DIN W.-Nr. 1.4301
      Impeller: AISI 304
      Installation 
      Range of ambient temperature: -30 .. 55 °C
      Maximum operating pressure: 10 bar
      Flange standard: USA
      Pipe connection: 1 1/4"
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: -25 .. 60 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Motor type: BALDOR
      Rated power - P2: 2 x 0.25 kW
      KVA code: M
      Mains frequency: 60 Hz
      Rated voltage: 3 x 208-230/460 V
      Service factor: 1.35
      Rated current: 1,9-1,6/0,8 A
      Load current: 1.8/.9 A
      Rated speed: 1725 rpm
      Insulation class (IEC 85): B
      Motor protec: NONE
      Motor No: 84652601
      Others 
      Gross weight: 24 kg
      Shipping volume: 0.056 m³
      Country code: Namreg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98377173
      Name:  Commissioning
      Product no.:  98808489
      Name:  Inspection
      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details