Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

Unilift CC 5 - 96780906

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: Unilift CC 5
      Product No: 96780906
      EAN number: 5700310148229
      Technical 
      Max flow: 1.94 l/s
      Head max: 5 m
      Maximum particle size: 10.16 mm
      Materials 
      Pump housing: PP15GF
      Impeller: PPoM20GF
      Installation 
      Pump outlet: 1.1/4"
      Liquid 
      Liquid temperature range: 40 .. 40 °C
      Density: 998.2 kg/m³
      Electrical data 
      Mains frequency: 60 Hz
      Rated voltage: 1 x 115 V
      Rated current: 2.1 A
      Capacitor size - run: 13 µF/250 V
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): B
      Motor protec: YES
      Type of cable plug: NEMA 5
      Controls 
      Level switch: NO
      Others 
      Net weight: 4.35 kg
      Gross weight: 5 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  99297641
      Name:  Standard service contract Wastewater 1y
      Product no.:  99298034
      Name:  Standard service contract Wastewater 2y
      Product no.:  99524505
      Name:  Inspection DP/SEG/EF
      Product no.:  99524509
      Name:  Commissioning DP/SEG/EF
      Loading... Loading
      Error calling service:
      details