Product name: | AUTO COUPLING DN150/125 |
Product No: | 96782145 |
EAN number: | 5700310175607 |
Materials | |
---|---|
Material: | Cast iron |
Material: | EN-GJL-250 |
Material: | ASTM A48 Class 250B |
Surface treatment: | Powder coated |
Installation | |
---|---|
Flange standard: | DIN |
Pipework connection: | DN150 |
Pump connection: | DN125 |
Pressure rating: | PN10 |
Others | |
---|---|
Net weight: | 104 kg |
Gross weight: | 104 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|