Product name: | HS 125-100-381 5/1-F-A-BBVP |
Product No: | 96793477 |
Technical | |
---|---|
Impeller nom: | 381 mm |
Primary shaft seal: | BBVP |
Pump version: | 5/1 |
Rotation direc: | CCW |
Materials | |
---|---|
Pump housing: | DUCTILE IRON |
Pump housing: | ASTM A536, 65-45-12 |
Impeller: | SILICON BRONZE |
Impeller: | ASTM-B584, C87600 |
Material code: | A |
Installation | |
---|---|
Maximum ambient temperature: | -30 °C |
Maximum operating pressure: | 16 bar |
Flange standard: | DIN |
Pump inlet: | DN 125 |
Pump outlet: | DN 100 |
Pressure rating: | 16 |
Coupling type: | 1 |
Connect code: | F |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 100 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | MMG250SC |
IE Efficiency class: | NEMA Energy / IE2 60Hz / NRC |
Rated power - P2: | 55 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 380-420D/660-725Y V |
Rated current: | 102-91,0/58,5-53,0 A |
Starting current: | 630-630 % |
Cos phi - power factor: | 88.7 |
Rated speed: | 1780 rpm |
Efficiency: | IE2 95,2% |
Motor efficiency at full load: | 95.2-95.2 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP60 |
Insulation class (IEC 85): | B |
Motor protec: | PTC |
Motor No: | 96292795 |
Others | |
---|---|
Net weight: | 1010 kg |
Shipping volume: | 1.48 m³ |
Product range: | ASIA |
Rotation direc: | CCW |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|