Product name: | CRE 120-1 A-F-A-E-HQQE |
Product No: | 96856376 |
EAN number: | 5700312008996 |
Technical | |
---|---|
Pump speed on which pump data are based: | 3540 rpm |
Rated flow: | 144 m³/h |
Rated head: | 27.9 m |
Head max: | 42.4 m |
Stages: | 1 |
Impellers: | 1 |
Number of reduced-diameter impellers: | 0 |
Low NPSH: | No |
Pump orientation: | Vertical |
Shaft seal arrangement: | Single |
Code for shaft seal: | HQQE |
Approvals on nameplate: | CE, EAC,ACS |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Base: | Cast iron |
Base: | EN 1563 EN-GJS-500-7 |
Base: | ASTM A536 80-55-06 |
Impeller: | Stainless steel |
Impeller: | EN 1.4301 |
Impeller: | AISI 304 |
Material code: | A |
Code for rubber: | E |
Bearing: | SIC |
Support bearing: | Graflon |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 30 bar |
Max pressure at stated temp: | 30 bar / 120 °C |
Max pressure at stated temp: | 30 bar / -30 °C |
Type of connection: | DIN |
Size of inlet connection: | DN 125 |
Size of outlet connection: | DN 125 |
Pressure rating for pipe connection: | PN 40 |
Flange size for motor: | FF300 |
Connect code: | F |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -30 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor standard: | IEC |
Motor type: | 160LB |
IE Efficiency class: | IE3 |
Rated power - P2: | 18.5 kW |
Power (P2) required by pump: | 18.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-480 V |
Rated current: | 37.0-31.0 A |
Cos phi - power factor: | 0.91-0.88 |
Rated speed: | 480-3540 rpm |
Efficiency: | IE3 92,4% |
Motor efficiency at full load: | 92.4 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | YES |
Motor No: | 85901026 |
Controls | |
---|---|
Function Module: | ADVANCED I/O |
Frequency converter: | Built-in |
Pressure sensor: | No |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 248 kg |
Gross weight: | 309 kg |
Shipping volume: | 1.02 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|