Product name: | CRE 150-1 AN-F-A-E-HQQE |
Product No: | 96856443 |
EAN number: | 5700312022367 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2923 rpm |
Rated flow: | 150 m³/h |
Rated head: | 19.7 m |
Stages: | 1 |
Impellers: | 1 |
Low NPSH: | No |
Code for shaft seal: | HQQE |
Approvals on nameplate: | CE,TR |
Pump version: | AN |
Materials | |
---|---|
Base: | Cast iron |
Base: | EN-JS1050 |
Base: | A48-30 B |
Impeller: | Stainless steel |
Impeller: | EN 1.4301 |
Impeller: | AISI 304 |
Material code: | A |
Code for rubber: | E |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 30 bar / 120 °C |
Max pressure at stated temp: | 30 bar / -30 °C |
Type of connection: | DIN |
Size of inlet connection: | DN 125 |
Size of outlet connection: | DN 125 |
Pressure rating for pipe connection: | PN 25-40 |
Flange size for motor: | FF300 |
Connect code: | F |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -30 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 160MD |
IE Efficiency class: | IE3 |
Rated power - P2: | 15 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-480 V |
Rated current: | 30.0-26.0 A |
Cos phi - power factor: | 0.91-0.86 |
Rated speed: | 480-3540 rpm |
Efficiency: | IE3 91,9% |
Motor efficiency at full load: | 91.9 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | YES |
Motor No: | 85757526 |
Controls | |
---|---|
Function Module: | PUMP I/O |
Pressure sensor: | Yes |
Others | |
---|---|
Net weight: | 236 kg |
Gross weight: | 297 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|