Product name: | DD8 PN10 |
Product No: | 96871170 |
EAN number: | 5700312428770 |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Pre-pressure: | 4 bar |
Pipework connection: | 2 x G3/4" |
Size: | 8 l |
Liquid | |
---|---|
Maximum liquid temperature: | 70 °C |
Tank | |
---|---|
Effective vol.: | 6 l |
Others | |
---|---|
Net weight: | 2.4 kg |
Gross weight: | 2.7 kg |
Shipping volume: | 0.014 m³ |
Sales region: | D |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|