Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

DP10.50.15.E.2.50B - 96877503

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: DP10.50.15.E.2.50B
      Product No: 96877503
      EAN number: 5700312521389
      Technical 
      Max flow: 13.6 l/s
      Head max: 20.1 m
      Type of impeller: SEMI OPEN
      Maximum particle size: 10 mm
      Primary shaft seal: SIC/SIC
      Secondary shaft seal: LIPSEAL
      Max. hydraulic efficiency: 66 %
      Curve tolerance: ISO9906:2012 3B2
      Materials 
      Pump housing: Cast iron
      Pump housing: EN-JL-1030
      Impeller: Cast iron
      Impeller: EN-GJS-500-7
      Installation 
      Maximum ambient temperature: 40 °C
      Maximum operating pressure: 6 bar
      Pump outlet: R 2
      Maximum installation depth: 10 m
      Inst dry/wet: S
      Liquid 
      Liquid temperature range: 0 .. 40 °C
      Density at selected liquid temperature: 998.2 kg/m³
      Electrical data 
      Power input - P1: 2.2 kW
      Rated power - P2: 1.5 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 400-415 V
      Voltage tolerance: +6/-10 %
      Max starts per. hour: 30
      Rated current: 3.8 A
      Rated current at 3/4 load: 3 A
      Rated current at 1/2 load: 2.4 A
      Starting current: 21 A
      Rated current at no load: 1.9 A
      Cos phi - power factor: 0.88
      Cos phi - p.f. at no load: 0.29
      Cos phi - p.f. at 3/4 load: 0.81
      Cos phi - p.f. at 1/2 load: 0.71
      Rated speed: 2720 rpm
      Locked-rotor torque: 11 Nm
      Breakdown torque: 12 Nm
      Moment of inertia: 0.0036 kg m²
      Motor efficiency at full load: 67 %
      Motor efficiency at 3/4 load: 68 %
      Motor efficiency at 1/2 load: 63 %
      Number of poles: 2
      Start. method: direct-on-line
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): F
      Explosion proof: no
      Motor protec: THERMAL SWITCH
      Length of cable: 10 m
      Cable type: LYNIFLEX
      Type of cable plug: NO PLUG
      Controls 
      Control box: not included
      Additional I/O: Build in
      Moisture sensor: without moisture sensors
      Water-in-oil sensor: without water-in-oil sensor
      AUTOADAPT: YES
      Others 
      Net weight: 39 kg
      Danish VVS No.: 391291632
      Swedish RSK No.: 5885994
      Norwegian NRF no.: 9045583

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details