Product name: | MMS 6 |
Product No: | 96879453 |
EAN number: | 5700312581703 |
Technical | |
---|---|
Shaft seal for motor: | SIC/SIC |
Approvals on nameplate: | CE |
Model: | A |
Motor version: | T50 |
Materials | |
---|---|
Motor: | Cast iron |
Motor: | DIN W.-Nr. 0.6025 |
Motor: | ASTM 35-40 |
Rubber: | NBR |
Installation | |
---|---|
Maximum ambient pressure: | 60 bar |
Motor diameter: | 6 inch |
Liquid | |
---|---|
Max liquid t at 0.5 m/sec: | 50 °C |
Electrical data | |
---|---|
Motor type: | MMS6 |
Rated power - P2: | 30 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 400-415 V |
Voltage tolerance: | +10/-10 % |
Service factor: | 1.00 |
Rated current: | 68-65.0 A |
Starting current: | 410-445 % |
Cos phi - power factor: | 0.86-0.85 |
Rated speed: | 2820-2840 rpm |
Rated full-load torque: | 102 Nm |
Locked-rotor torque: | 140-152 % |
Moment of inertia: | 0.0106 kg m² |
Motor efficiency at full load: | 79.0-79.8 % |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Motor protec: | NONE |
Thermal protec: | external |
Windings: | PE2/PA |
Others | |
---|---|
Net weight: | 110 kg |
Shipping volume: | 0.099 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|