Product name: | MMS 6 |
Product No: | 96881048 |
EAN number: | 5700312589730 |
Technical | |
---|---|
Shaft seal for motor: | CER/CARBON |
Approvals on nameplate: | CE |
Model: | A |
Motor version: | T35 |
Materials | |
---|---|
Motor: | Cast iron |
Motor: | DIN W.-Nr. 0.6025 |
Motor: | ASTM 35-40 |
Rubber: | NBR |
Installation | |
---|---|
Maximum ambient pressure: | 60 bar |
Motor diameter: | 6 inch |
Liquid | |
---|---|
Max liquid t at 0.5 m/sec: | 35 °C |
Electrical data | |
---|---|
Motor type: | MMS6 |
Rated power - P2: | 13 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-230 V |
Voltage tolerance: | +10/-10 % |
Service factor: | 1.00 |
Rated current: | 56.5-56.0 A |
Starting current: | 370-390 % |
Cos phi - power factor: | 0.81-0.77 |
Rated speed: | 2840-2860 rpm |
Rated full-load torque: | 43.5 Nm |
Locked-rotor torque: | 100-110 % |
Moment of inertia: | 0.0065 kg m² |
Motor efficiency at full load: | 80 % |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Motor protec: | NONE |
Thermal protec: | external |
Windings: | PVC |
Others | |
---|---|
Net weight: | 65 kg |
Shipping volume: | 0.085 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|