Product name: | RC 2-7 A-FM-I-C |
Product No: | 96933933 |
EAN number: | 5700314024659 |
Technical | |
---|---|
Rated flow: | 2 m³/h |
Rated head: | 24.5 m |
Stages: | 7 |
Impellers: | 7 |
Curve tolerance: | ISO 9906:1999 Annex A |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Stainless steel |
Pump housing: | DIN W.-Nr. 1.4301 |
Pump housing: | AISI 304 |
Impeller: | Stainless steel |
Impeller: | DIN W.-Nr. 1.4301 |
Impeller: | AISI 304 |
Material code: | I |
Rubber: | Neoprene (Chloroprene) |
Code for rubber: | C |
Installation | |
---|---|
Maximum ambient temperature: | 55 °C |
Maximum operating pressure: | 52 bar |
Flange standard: | DIN flange, end suction |
Pump inlet: | DN25 |
Pump outlet: | DN20 |
Pressure rating: | PN63 |
Connect code: | FM |
Liquid | |
---|---|
Pumped liquid: | R744 (CO2) |
Liquid temperature range: | -55 .. 16 °C |
Liquid temperature during operation: | -10 °C |
Density: | 982.9 kg/m³ |
Electrical data | |
---|---|
Power input - P1: | 1.1 kW |
Rated power - P2: | 0.65 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 V |
Rated current: | 2.1 A |
Cos phi - power factor: | 0.78-0.74 |
Rated speed: | 2900 rpm |
Enclosure class (IEC 34-5): | IP66 |
Insulation class (IEC 85): | F |
Others | |
---|---|
Net weight: | 28.2 kg |
Gross weight: | 48.2 kg |
Pump liquid: | R744 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|