Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

RC 5-7/5 A-W-I-C - 96934000

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: RC 5-7/5 A-W-I-C
      Product No: 96934000
      EAN number: 5700314025328
      Technical 
      Rated flow: 5 m³/h
      Rated head: 28.5 m
      Stages: 7
      Impellers: 5
      Curve tolerance: ISO 9906:1999 Annex A
      Pump version: A
      Model: A
      Materials 
      Pump housing: Stainless steel
      Pump housing: DIN W.-Nr. 1.4301
      Pump housing: AISI 304
      Impeller: Stainless steel
      Impeller: DIN W.-Nr. 1.4301
      Impeller: AISI 304
      Material code: I
      Rubber: Neoprene (Chloroprene)
      Code for rubber: C
      Installation 
      Maximum ambient temperature: 55 °C
      Maximum operating pressure: 40 bar
      Flange standard: Welding into piping, top suc.
      Pump inlet: 48.3X2.6
      Pump outlet: 42.4X2.6
      Connect code: W
      Liquid 
      Pumped liquid: R744 (CO2)
      Liquid temperature range: -55 .. 6 °C
      Selected liquid temperature: -10 °C
      Density: 982.9 kg/m³
      Electrical data 
      Power input - P1: 1.4 kW
      Rated power - P2: 0.8 kW
      Mains frequency: 60 Hz
      Rated voltage: 3 x 440-480 V
      Rated current: 2.2 A
      Cos phi - power factor: 0.81-0.77
      Rated speed: 3500 rpm
      Enclosure class (IEC 34-5): IP66
      Insulation class (IEC 85): F
      Others 
      Net weight: 25.3 kg
      Gross weight: 45.3 kg
      Pump liquid: R744

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details