Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

NKG 125-80-200/211 Y1F2AE-SBAQE - 96956791

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: NKG 125-80-200/211 Y1F2AE-SBAQE
      Product No: 96956791
      EAN number: 5700314546885
      Price: 
      Technical 
      Pump speed on which pump data are based: 2900 rpm
      Rated flow: 208 m³/h
      Rated head: 51.1 m
      Actual impeller diameter: 211 mm
      Impeller nom: 200 mm
      Primary shaft seal: BAQE
      Shaft diameter: 32 mm
      Secondary shaft seal: NONE
      Curve tolerance: ISO9906:2012 3B
      Pump version: Y1
      Materials 
      Pump housing: Cast iron
      Pump housing: EN-GJL-250
      Pump housing: ASTM A48-40 B
      Impeller: Cast iron
      Impeller: EN-GJL-200
      Impeller: ASTM A48-30 B
      Material code: A
      Rubber: EPDM
      Code for rubber: E
      Wear ring mat.: High alloy brass(CuZn34Mn3AI2
      Installation 
      Maximum operating pressure: 16 bar
      Flange standard: EN 1092-2
      Pump inlet: 125
      Pump outlet: 80
      Pressure rating: PN 16
      Wear ring(s): neckring(s)
      Connect code: F
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 0 .. 120 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Power (P2) required by pump: 45 kW
      Lubricant type: Grease
      Others 
      Minimum efficiency index, MEI ≥: 0.65
      ErP status: EuP Standalone/Prod.
      Net weight: 93 kg
      Gross weight: 102 kg
      Shipping volume: 0.383 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98377135
      Name:  Laser Alignment normpumps 11- 100 kW
      Product no.:  98580213
      Name:  Commissioning
      Product no.:  98808504
      Name:  Inspection
      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details