Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

SEV.80.80.15.A.4.50D R - 96962194

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: SEV.80.80.15.A.4.50D R
      Product No: 96962194
      EAN number: 5700314901424
      Technical 
      Max flow: 20 l/s
      Head max: 10.1 m
      Type of impeller: SUPER VORTEX
      Maximum particle size: 80 mm
      Primary shaft seal: SIC/SIC
      Secondary shaft seal: CARBON/CERAMICS
      Max. hydraulic efficiency: 46 %
      Approvals on nameplate: EN12050-1
      Curve tolerance: ISO9906:2012 3B2
      Cooling jacket: with cooling jacket
      Materials 
      Pump housing: EN 1.4408
      Impeller: Stainless steel
      Installation 
      Maximum ambient temperature: 40 °C
      Maximum operating pressure: 6 bar
      Flange standard: DIN
      Pump outlet: DN 80
      Pressure rating: PN 10
      Maximum installation depth: 20 m
      Inst dry/wet: DRY/SUBMERGED
      Liquid 
      Liquid temperature range: 0 .. 40 °C
      Density: 998.2 kg/m³
      Electrical data 
      Power input - P1: 2.1 kW
      Rated power - P2: 1.5 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 380-415 V
      Voltage tolerance: +6/-10 %
      Max starts per. hour: 20
      Rated current: 4.2-4.2 A
      Rated current at 3/4 load: 3.4 A
      Rated current at 1/2 load: 3 A
      Starting current: 22 A
      Rated current at no load: 2.5 A
      Cos phi - power factor: 0.76
      Cos phi - p.f. at no load: 0.15
      Cos phi - p.f. at 3/4 load: 0.68
      Cos phi - p.f. at 1/2 load: 0.56
      Rated speed: 1435 rpm
      Locked-rotor torque: 23 Nm
      Breakdown torque: 28 Nm
      Moment of inertia: 0.0185 kg m²
      Motor efficiency at full load: 72 %
      Motor efficiency at 3/4 load: 71 %
      Motor efficiency at 1/2 load: 67 %
      Number of poles: 4
      Start. method: direct-on-line
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): F
      Explosion proof: no
      Motor protec: THERMAL SWITCH
      Thermal protec: internal
      Length of cable: 10 m
      Cable type: LYNIFLEX
      Type of cable plug: NO PLUG
      Controls 
      Control box: not included
      Moisture sensor: with moisture sensors
      Water-in-oil sensor: with water-in-oil sensor
      Temp. sensor: Y
      Others 
      Net weight: 103 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  99297641
      Name:  Standard service contract Wastewater 1y
      Product no.:  99298034
      Name:  Standard service contract Wastewater 2y
      Product no.:  99524506
      Name:  Inspection SE/SL 0.9 - 15 kW
      Product no.:  99524510
      Name:  Commissioning SE/SL 0.9 - 15 kW
      Loading... Loading
      Error calling service:
      details