Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

NKG 125-100-200/219 A1F2BE-SBQQE - 96962696

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: NKG 125-100-200/219 A1F2BE-SBQQE
      Product No: 96962696
      EAN number: 5700314914554
      Technical 
      Pump speed on which pump data are based: 1460 rpm
      Rated flow: 172.2 m³/h
      Rated head: 13.7 m
      Actual impeller diameter: 219 mm
      Impeller nom: 200 mm
      Primary shaft seal: BQQE
      Shaft diameter: 32 mm
      Secondary shaft seal: NONE
      Curve tolerance: ISO9906:2012 3B
      Pump version: A1
      Materials 
      Pump housing: Cast iron
      Pump housing: EN-GJL-250
      Pump housing: ASTM A48-40 B
      Impeller: Bronze
      Impeller: DIN W.-Nr. CuSn10
      Impeller: ASTM B584-C83600
      Material code: B
      Rubber: EPDM
      Code for rubber: E
      Wear ring mat.: High alloy brass(CuZn34Mn3AI2
      Installation 
      Maximum ambient temperature: 40 °C
      Maximum operating pressure: 16 bar
      Flange standard: EN 1092-2
      Pump inlet: DN 125
      Pump outlet: DN 100
      Pressure rating: PN 16
      Coupling type: Standard
      Wear ring(s): neckring(s)
      Base frame: C - Channel
      Connect code: F
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: -25 .. 120 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Motor type: 160M
      IE Efficiency class: IE3
      Rated power - P2: 11 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 380-420D/660Y V
      Rated current: 21,8-19,7/12,5- A
      Starting current: 774-774 %
      Cos phi - power factor: 0.84
      Rated speed: 1460 rpm
      Efficiency: IE3 91,4%
      Motor efficiency at full load: 91.4-91.4 %
      Motor efficiency at 3/4 load: 92.0-92.0 %
      Motor efficiency at 1/2 load: 91.5-91.5 %
      Number of poles: 4
      Enclosure class (IEC 34-5): 55 (Protect. water jets/dust)
      Insulation class (IEC 85): F
      Motor protec: PTC
      Motor No: 99489956
      Lubricant type: Grease
      Others 
      Minimum efficiency index, MEI ≥: 0.61
      ErP status: EuP Standalone/Prod.
      Net weight: 306 kg
      Gross weight: 415 kg
      Shipping volume: 1.11 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98377100
      Name:  Laser Alignment normpumps up to 11kW
      Product no.:  98377175
      Name:  Commissioning NK(E)/HS 0-11 kW
      Product no.:  98808502
      Name:  Inspection NK(E)/HS 0-11 kW
      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details