Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

SLV.80.100.110.EX.2.60F - 96972004

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: SLV.80.100.110.EX.2.60F
      Product No: 96972004
      Technical 
      Max flow: 31.1 l/s
      Head max: 39.5 m
      Type of impeller: SUPER VORTEX
      Maximum particle size: 80 mm
      Primary shaft seal: SIC/SIC
      Secondary shaft seal: CARBON/CERAMICS
      Approvals on nameplate: CSA
      Curve tolerance: ISO 9906:2012 Grade 3B
      Materials 
      Pump housing: Cast iron
      Pump housing: EN-GJL-200
      Impeller: Cast iron
      Impeller: EN-GJL-200
      Motor: EN-GJL-200
      Installation 
      Maximum ambient temperature: 40 °C
      Flange standard: DIN
      Pump inlet: 80
      Pump outlet: 100
      Pressure rating: PN 10
      Maximum installation depth: 20 m
      Inst dry/wet: SUBMERGED
      Frame range: D
      Liquid 
      Maximum liquid temperature: 40 °C
      Density: 998.2 kg/m³
      Electrical data 
      Power input - P1: 12.7 kW
      Rated power - P2: 11 kW
      Mains frequency: 60 Hz
      Rated voltage: 3 x 220-277 V
      Voltage tolerance: +10/-10 %
      Max starts per. hour: 20
      Rated current: 38.3-30.6 A
      Rated current at 3/4 load: 25.1 A
      Rated current at 1/2 load: 18.4 A
      Starting current: 253 A
      Rated current at no load: 8.5 A
      Cos phi - power factor: 0.89
      Cos phi - p.f. at 3/4 load: 0.87
      Cos phi - p.f. at 1/2 load: 0.81
      Rated speed: 3550 rpm
      Number of poles: 2
      Start. method: direct-on-line
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): H
      Length of cable: 10 m
      Cable type: SEOOW 600V
      Controls 
      Moisture sensor: with moisture sensors
      Water-in-oil sensor: without water-in-oil sensor
      Others 
      Net weight: 182 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details