Product name: | CR 10-04 H H-G05-A-E-HQQE |
Product No: | 96978276 |
EAN number: | 5700315192814 |
Technical | |
---|---|
Pump speed on which pump data are based: | 3461 rpm |
Rated flow: | 12 m³/h |
Rated head: | 49.2 m |
Stages: | 4 |
Impellers: | 04 |
Low NPSH: | No |
Code for shaft seal: | HQQE |
Pump version: | H |
Model: | A |
Cooling: | TEFC |
Materials | |
---|---|
Base: | Cast iron |
Base: | EN-JL1030 |
Base: | 25B |
Impeller: | Stainless steel |
Impeller: | EN 1.4301 |
Impeller: | AISI 304 |
Material code: | A |
Code for rubber: | E |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 16 bar |
Max pressure at stated temp: | 16 bar / 120 °C |
Max pressure at stated temp: | 16 bar / -20 °C |
Size of inlet connection: | 2.0 inch |
Size of outlet connection: | 1.0 inch |
Flange size for motor: | 182TC |
Connect code: | G05 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | BALDOR |
IE Efficiency class: | NEMA Premium / IE3 60Hz |
Rated power - P2: | 2.2 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 230/460 V |
Service factor: | 1.15 |
Rated current: | 6.8/3.4 A |
Rated speed: | 3500 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 54 Dust/Splashing |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 84Z05235 |
Others | |
---|---|
Net weight: | 190 kg |
Gross weight: | 351 kg |
Sales region: | USA |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|