Product name: | CR 20-07 H H-G22-A-V-HQQV |
Product No: | 96983203 |
EAN number: | 5700315289323 |
Technical | |
---|---|
Pump speed on which pump data are based: | 3497 rpm |
Rated flow: | 23 m³/h |
Rated head: | 117.5 m |
Stages: | 7 |
Impellers: | 07 |
Low NPSH: | No |
Code for shaft seal: | HQQV |
Pump version: | H |
Model: | A |
Materials | |
---|---|
Base: | Cast iron |
Base: | EN-JL1030 |
Base: | 25B |
Impeller: | Stainless steel |
Impeller: | EN 1.4301 |
Impeller: | AISI 304 |
Material code: | A |
Code for rubber: | V |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Max pressure at stated temp: | 16 bar / 90 °C |
Max pressure at stated temp: | 16 bar / -20 °C |
Size of inlet connection: | 2.0 inch |
Size of outlet connection: | 2.0 inch |
Flange size for motor: | 254TC |
Connect code: | G22 |
Liquid | |
---|---|
Liquid temperature range: | -20 .. 90 °C |
Electrical data | |
---|---|
Service factor: | 1.15 |
Motor No: | 84Z05069 |
Others | |
---|---|
Net weight: | 331 kg |
Gross weight: | 452 kg |
Sales region: | USA |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|