Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

DC319 400 3 1 DOL IG - 97507001

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: DC319 400 3 1 DOL IG
      Product No: 97507001
      EAN number: 5700316727213
      Technical 
      Approvals on nameplate: CE
      Number of pumps: 1
      Materials 
      Material: Metal, painted
      Installation 
      Range of ambient temperature: -20 .. 50 °C
      Battery back-up: Battery Backup
      Electrical data 
      Mains frequency: 50 Hz
      Rated voltage: 3 x 390-415 V
      Hour counter: H&S
      Max. current: 1.5 A
      Start. method: DOL
      Enclosure class (IEC 34-5): IP54
      Back-up fuse: 16A
      Relay: 2A
      Controls 
      Float switch: YES
      Pressure sensor: YES
      Ultrasonic: YES
      Others 
      Net weight: 39 kg
      Language: ALL
      IO113: YES
      GSM/GPRS modem: GSM/GPRS/SMS
      Mixer output: N

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details