Product name: | CRN 32-13 S-P-T-E-HQQE |
Product No: | 97515507 |
EAN number: | 5700317276932 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2951 rpm |
Stages: | 13 |
Impellers: | 13 |
Code for shaft seal: | HQQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | S |
Model: | B |
Materials | |
---|---|
Pump housing: | Stainless steel |
Pump housing: | DIN W.-Nr. 1.4408 |
Pump housing: | AISI 316 LN |
Impeller: | Stainless steel |
Impeller: | DIN W.-Nr. 1.4401 |
Impeller: | AISI 316 |
Material code: | T |
Code for rubber: | E |
Installation | |
---|---|
Maximum ambient temperature: | 55 °C |
Max pressure at stated temp: | 50 bar / 120 °C |
Max pressure at stated temp: | 50 bar / -20 °C |
Flange standard: | PJE |
Pipe connection: | 88,9 mm |
Flange size for motor: | FF350 |
Connect code: | P |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | SIEMENS |
IE Efficiency class: | IE3 |
Rated power - P2: | 30 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-420D/660-725Y V |
Rated current: | 56,0-51,0/32,0-29,5 A |
Starting current: | 660-660 % |
Cos phi - power factor: | 0.87 |
Rated speed: | 2955 rpm |
Efficiency: | IE3 93,3% |
Motor efficiency at full load: | 93.3-93.3 % |
Motor efficiency at 3/4 load: | 93.6-93.6 % |
Motor efficiency at 1/2 load: | 93.4-93.4 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 81U15532 |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 327 kg |
Gross weight: | 378 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|